659623LI
Description
An IP65 2x180lm light output twin spotlight with adjustable heads with Lithium-Ion (LIION) battery technology. Simple to install and can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 3W
- Inrush Current: 4A
- LED Service Life (LSL): 50,000 hours
- Battery: Li-ion 3.2V, 6.6Ah with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK07
- Construction: Polycarbonate
- Surface mounted for wall or ceiling
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed in Australia
- 3 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Outer Carton | 5 | 9321001503002 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |