RCFTRI12H4WE
Description
The Inspire fan with light features an integrated LED light for a cleaner, minimalist look. It is ideally suited to smaller rooms where you don't want the visual clutter of separate light fittings. Easily switch between warm white, cool white or natural white to fit with the look and feel of any home.
- Heavy-duty sealed bearings
- Steel mounting bracket for extra strength
- Corrosion resistant plywood blades
- Hang-sure mounting, suitable for all ceiling types including raked ceilings up to a 20 degree angle
- Summer and winter reversible action
- Features integrated LED light
- Switch between cool white, warm white and natural white using the built in colour selector switch
- Tough easy-to-clean powder coated finish
- Suitable for indoor use only
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001506348 | 272.0mmW x 270.0mmH x 555.0mmD | 5700.0 | 5900.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Technical Documents | |
Declaration of Conformity |