D204PA6TRSPBL
Description
The HPM 6 Outlet Surge Protected Switched Powerboard provides six power outlets to connect multiple appliances in one location safely. The individually switched outlets allow you to switch off unused outlets, reducing standby energy consumption by switching off appliances when not in use. Two wide spaced outlets are perfect for transformer plug packs which can be hard to fit into standard power sockets.
- Individually switched outlets allow you to switch off unused outlets
- Safely interchange appliances by switching off before changing them
- Reduce standby energy consumption by switching off the individual appliances when not in use
- Two wide spaced outlets for use with transformer plug packs
- Indoor use only
- 0.9m lead length
- 10 Amp, 2400W total loading
- 240V a.c. 50Hz
- 175J surge protection to help prevent damage to connected tools and appliances caused by inconsistencies in power supply
- Safety overload protection in the event that the current from appliances plugged in to this powerboard exceed safe levels, the safety overload protection device will cut off the power
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 17.0mmW x 480.0mmH x 40.0mmD | 420.0 | 520.0 | |
Inner Carton | 6 | 9321001507482 | 305.0mmW x 145.0mmH x 490.0mmD | 3.32 | |
Outer Carton | 24 | 9321001507499 | 505.0mmW x 315.0mmH x 630.0mmD | 14.7 | |
Pallet | 384 |
Documentation
![]() |