D204PAUSBAACBL
Description
The HPM 4 Outlet Surge Protected Powerboard includes 3 USB ports allowing you to charge up to 3 devices in addition to powering 4 appliances. The individually switched outlets allow you to switch off unused outlets, reducing standby energy consumption by switching off appliances when not in use.
- Charge up to 3 devices with 2 x USB Type A and 1 x USB Type-C charging ports
- Individually switched outlets allow you to switch off unused outlets
- Safely interchange appliances by switching off before changing them
- Reduce standby energy consumption by switching off the individual appliances when not in use
- Indoor use only
- 0.9m lead length
- 10 Amp, 2400W total loading
- 240V a.c. 50Hz
- 175J surge protection to help prevent damage to connected tools and appliances caused by inconsistencies in power supply
- Safety overload protection in the event that the current from appliances plugged in to this powerboard exceed safe levels, the safety overload protection device will cut off the power
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001507444 | 388.0 | 477.0 | |
Inner Carton | 6 | 9321001507451 | 310.0mmW x 150.0mmH x 405.0mmD | 3.2 | |
Outer Carton | 24 | 9321001507468 | 415.0mmW x 315.0mmH x 630.0mmD | 12.8 | |
Pallet | 384 |
Documentation
![]() |