412171
Description
Enables the remote control (ON / OFF) of electrical loads (like water heater swimming pool pumps, heaters and charging plug for electric cars) using a smartphone with Home + Control app and / or by using a voice assistant. This connected version also offers functions such as; Energy consumption: automatically generated energy consumption information is available for the wired devices connected to the circuit. Scheduling: automatic opening and closing action scenarios based on a timeline. (daily/weekly/specific event such as “holidays”)
- Requires prior installation of a “with Netatmo” connected gateway 412181
- Multifunction silent contactor (< 10 dB)
- 20 A, 100 - 240 VA - 50/60 Hz
- Conforming to standard IEC/EN 60669-2-1
- Can be used to control (ON/OFF) any type of load remotely (water heater, heating, swimming pool pump, charging socket for an electric vehicle, etc)
- Peak/off-peak function
- Allows the user via the Legrand Home + Control app to: enter the contactor operating mode (peak/off-peak or ON/OFF) according to the nature of the load (water heater or other load)
- Measure and track consumption (kWh) of the controlled circuit
- Control another single or three-phase contactor > 20 A
- Directly control electrical appliance up to 4800 W, or motors up to 2400 VA, or sockets for electric vehicles up to 16 A VE
- Self-protected upstream control terminals: no need for protection such as a 2 A circuit breaker or a fuse (remove this circuit breaker if already present when replacing a standard latching relay)
- Allows insertion of a supply busbar
- Screw terminals
- Width: 1 x 17.5 mm module
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 95.0mmW x 70.0mmH x 100.0mmD | 57.0 | 119.0 | |
Inner Carton | 1 | 84.0mmW x 55.0mmH x 97.0mmD | 0.18 | ||
Outer Carton | 10 | 3414971795570 | 265.0mmW x 118.0mmH x 305.0mmD | 0.82 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |