e-catalogue 2025

412170

CX3 Smart Connected Latching Relay With Netatmo - Single Pole N/O - 16A

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 95.9mmW x 17.8mmH x 70.1mmD

Description

Enables the remote control (ON / OFF) of lightings fixtures previously controlled by push buttons (wireless and / or wired type) by smartphone with Home + Control app and / or by voice via a voice assistant. This connected version also offers functions such as: - Energy consumption: automatic energy consumption information is available for the circuit that the latching relay is wired to.

  • Requires prior installation of a “with Netatmo” connected gateway 412181
  • Silent latching relay (< 10 dB)
  • Single-pole, 16 A, 100 - 240 VA - 50/60 Hz
  • Comply with IEC/EN 60669-2-1
  • Allows the user via the Legrand Home + Control app to:
  • Measure and track consumption (kWh) of the controlled circuit
  • Program devices according to a daily and/or weekly schedule
  • Can be controlled by standard wired push-buttons and/or be combined with Arteor/Excel Life with Netatmo connected wireless switches
  • Self-protected upstream control terminals: no need for protection such as a 2 A circuit breaker or a fuse (remove this circuit breaker if already present when replacing a standard contactor)
  • Allows insertion of a supply busbar
  • Screw terminals
  • Width: 1 x 17.5 mm module

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 70.0mmW x 93.0mmH x 96.0mmD 122.0
Inner Carton 1 70.0mmW x 93.0mmH x 96.0mmD 0.122
Outer Carton 10 3414971795594 278.0mmW x 115.0mmH x 305.0mmD 1.44

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.