BHD6224LWE
Description
The HPM 3-in-1 ducted bathroom heater is the perfect way to keep your bathroom warm and comfortable all year round. With 4 instant heat lamps, a powerful centrifugal fan, and a draft stopper to reduce energy transfer, this bathroom heater is designed for maximum efficiency.
- Legrand Excel Life wall plate for instant heat, fan and light at the flick of a switch
- Suitable for low roof or inter-floor spaces
- Ducting to outside prevents condensation damage to the ceiling
- Built-in draft stopper improves household energy efficiency
- Features a draft stopper to reduce energy transfer by preventing hot or cold air from entering or escaping
- Slimline design, 40mm facia protrusion
- Includes: Excel Life 4 gang wall plate (ED770/4FLHHCWE), 3m x 100(DIA)mm duct, external grille, duct tape and cable tie
- Heat lamps: 4 x 275W Max E27 (L275HLES)
- Centre light: 1 x 7W LED R80 E27 (LR80014K)
- Ceiling cut-out: 300 x 300mm
- Fascia size: 380x380mm
- 3 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001510215 |
Outer Carton | 2 | 9321001510222 |
Documentation
Instruction Sheets | |
Technical Documents | |
Declaration of Conformity |