e-catalogue 2025

D204PAUSBAACWE

HPM General Purpose 4 Outlet USB Switched Powerboard White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 75.0mmW x 30.0mmH x 270.0mmD

Description

The HPM 4 Outlet Surge Protected Powerboard includes 3 USB ports allowing you to charge up to 3 devices in addition to powering 4 appliances. The individually switched outlets allow you to switch off unused outlets, reducing standby energy consumption by switching off appliances when not in use.

  • Charge up to 3 devices with 2 x USB Type A and 1 x USB Type-C charging ports
  • Individually switched outlets allow you to switch off unused outlets
  • Safely interchange appliances by switching off before changing them
  • Reduce standby energy consumption by switching off the individual appliances when not in use
  • Indoor use only
  • 0.9m lead length
  • 10 Amp, 2400W total loading
  • 240V a.c. 50Hz
  • 175J surge protection to help prevent damage to connected tools and appliances caused by inconsistencies in power supply
  • Safety overload protection in the event that the current from appliances plugged in to this powerboard exceed safe levels, the safety overload protection device will cut off the power
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001509240 170.0mmW x 390.0mmH x 40.0mmD
Inner Carton 6 9321001509257 310.0mmW x 150.0mmH x 405.0mmD
Outer Carton 24 9321001509264 415.0mmW x 315.0mmH x 630.0mmD
Pallet 384

Documentation

icon Technical Documents

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.