LBA55INSECTB22
Description
The HPM B22 LED 5W Anti Insect A55 Bulb is perfect for keeping pesky insects at bay. This bulb can be used in outdoor areas such as alfresco dining areas or patios without having to worry about attracting insects.
- Low 5W power consumption
- 485 lumens
- B22 Bayonet base
- 185 degree beam angle
- 25,000hr lifespan based on an open air environment at 25 degrees celsius, actual lifespan will vary in individual circumstances
- Yellow light colour due to a specifically tuned colour filter for light to be less attractive to insects
- Non dimmable
- Ideal for alfrescro and outdoor areas
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001511144 | 58.0 | 68.0 | |
Inner Carton | 10 | 9321001511151 | 124.0mmW x 115.0mmH x 300.0mmD | 0.8 | |
Outer Carton | 150 | 9321001511168 | 315.0mmW x 370.0mmH x 650.0mmD | 13.5 |
Documentation
Data Sheets & Others | |
Technical Documents | |
Declaration of Conformity |