e-catalogue 2025

344842

Bticino Classe 300EOS Touch Screen Video Internal Unit with Wi-Fi

Saleable Location AUS/NZL
Base Unit Barcode 8005543677513
Item Dimensions 130.0mmW x 230.0mmH x 40.0mmD

Description

The Bticino Classe 300EOS is 2 WIRES / Wi-Fi video internal unit with Alexa built-in, 5 vertical LCD touch screen display and video door entry answering machine. It includes a physical key for door lock release and capacitive keys for the control of the main video door entry functions such as handsfree communication, entrance panel activation / camera scrolling and Favourite key that is customisable for the most frequently used actions. Easily interact with the built-in Alexa voice assistant, either using the dedicated capacitive keys or with your voice to activate several functions, such as the video door entry functions, smart home, scenarios and reminders etc.

  • Touch screen display can access the notification list, as well as your favourite door entry and security controls
  • Communicate with the system switchboard, if present, after a specific call
  • Must be configured by physically connecting the configurators, or using the menu, which will give greater possibilities of customisation
  • Download = the Home + Security app (available for Android and iOS), connect with the video internal unit
  • Control main video internal unit functions with the Home + Security app
  • Wall mounted installation using the supplied bracket
  • Connect via Wi-Fi or using RJ45 ethernet cable with the dedicated accessory (344844, sold separately)
  • 5 vertical touch screen display
  • Door release key function
  • 160-165cm recommended installation height
  • 4-50°C operating temperature
  • 1280x720 resolution
  • Wall installation with bracket included
  • Possibility of Wi-Fi connection or via RJ45 ethernet cable using the dedicated accessory BT-344844

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1
Outer Carton 1 162.0mmW x 270.0mmH x 50.0mmD 0.42

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.