You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

643085

Legrand 240V Wired Photoelectric Surface Mount Smoke Alarm

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001433958
Item Dimensions 143.0mmW x 49.0mmH x 143.0mmD
Video youtube

Description

For swift response to smouldering fires and reducing false alarms, the Legrand Photoelectric Flush Mount Smoke Alarm is the ideal choice. It offers unparalleled protection by allowing up to 20 units to be connected on a single network, ensuring that when one smoke alarm sounds, every interconnected smoke alarm will sound simultaneously.

  • Photoelectric smoke alarm for fast response to smouldering fires
  • Wide smoke entry vents for early smoke detection
  • Integrated 10-year lithium back-up battery
  • Sealed mesh protector over sensor chamber to prevent insect and dust contamination
  • Smoke Alarm Interface (Cat. No: 643086) also available
  • Clip on mounting base which has multiple fixing points for easy installation and maintenance
  • Electronics coated to prevent build up of heat and condensation caused by humidity and high temperatures
  • LED indicators for AC power, battery status and alarm
  • Large single test and hush button easy to use and silence unwanted alarms
  • Surface mount installation
  • Wired Interconnection with up to 20 units
  • Compliance with AS 3786:2014, ActivFire Certified
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 325.0 410.0
Inner Carton 6 9321001433965 164.0mmW x 405.0mmH x 160.0mmD 2.53
Outer Carton 24 9321001433972 340.0mmW x 345.0mmH x 425.0mmD 10.0
Pallet 768

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.