770/1WE
Description
HPM switch 1 Gang. Simple design and made from a durable material that suit all kind of interiors. This rocker switch is ideal for residential or commercial applications.
- 1 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Suitable for Schools, Hospital installations
- Easy to install
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001027195 | 85.0mmW x 117.0mmH x 50.0mmD |
Inner Carton | 10 | 9310539009056 | 174.0mmW x 124.0mmH x 163.0mmD |
Outer Carton | 160 | 9321001413646 | 608.0mmW x 308.0mmH x 340.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |