EC770/1CAWE
Description
- Chemical Resistant and Antimicrobial
- 16A Spring Return Switch
- More fixing options - 4 corners
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Suitable for Healthcare facilities such as Hospitals
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 110.0mmW x 170.0mmH x 30.0mmD | |
| Inner Carton | 10 | 9321001428367 | 163.0mmW x 163.0mmH x 131.0mmD |
| Outer Carton | 120 | 9321001429173 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Technical Drawings |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Technical Drawings
Declaration of Conformity