1A770WE
Description
- 1 Gang deep plate surface mounting switch
- 10A 240V a.c.
- Plate Size: 34mm x 81mm x 21mm
- Mounting Centres 60mm
- Colour: White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001008101 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001008118 | 200mmW x 130mmH x 77mmD |
Documentation
Declaration of Conformity |