2/770WE
Description
- 2 Gang deep plate surface mounting switch
- 10A 240V a.c.
- Plate dimensions: 114 x 70mm
- Mounting Centres 60mm
- Colour: White
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001008613 | 110mmW x 170mmH x 30mmD |
Inner Carton | 5 | 9321001008620 | 174mmW x 124mmH x 163mmD |
Documentation
Declaration of Conformity |