e-catalogue 2019

solutions

770/1KLIWE

Standard - Hospitality vertical keylock switch 10A 240V a.c. removable ON position white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001026389
Base Unit Dimensions 85mmW x 117mmH x 50mmD

Description

  • 1 Gang keylock switch
  • 10A 240V a.c.
  • Plate Size: 70mm x 114mm
  • Mounting Centres 84mm
  • Colour: White
  • Key removable in 'on' position
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001026389
  • Base Unit Dimensions: 85mmW x 117mmH x 50mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001026396
  • Inner Carton Dimensions: 163mmW x 174mmH x 124mmD
  • Outer Carton Contents: 160
  • Outer Carton Dimensions: 608mmW x 308mmH x 340mmD

Documentation

iconDeclaration of Conformity

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.