e-catalogue 2024

770KLOMWE

Keylock switch - vertical 10A 240V a.c. removable OFF position white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001033820

Description

  • 10A Keylock switch mechanism
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1-2 way & loop
  • Single pole double throw (SPDT)
  • Colour: White
  • Key removeable in OFF (O) position
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001033820
Inner Carton 10 9321001033837 200mmW x 130mmH x 77mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.