e-catalogue 2019

solutions

F180

Main switch - front wired single pole - 240V a.c. surface mount 1P 80A front entry

Saleable Location AUS / NZL
Base Unit Barcode 9321001076865

Description

  • Main switches for surface mounting
  • Heavy duty, double break silver contacts and have line and load side tunnel type clamping terminals
  • The tunnel terminal takes up to 25mm2 conductors
  • Switches are M rated to AS3133 indicating their suitability for use on electric motors
  • Mounting holes: top right and bottom left corners. 60 x 16mm mounting centres
  • Rated 80A
  • 1 Pole
  • Front entry main switch
  • Rated M150
  • Size 26mm wide x 71mm high x 44mm deep
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Barcode: 9321001076865
  • Inner Carton Contents: 10
  • Outer Carton Contents: 12
  • Outer Carton Barcode: 9321001413295

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.