e-catalogue 2020

solutions

MS788/4

Architectural metal - 4 gang powerpoint coverplate with wall box cat no 940 stainless steel

Saleable Location AUS / NZL
Base Unit Barcode 9321001089766

Description

  • Architectural range
  • 4 gang
  • 12 months warrranty

Technical Attributes

Product Attributes

  • Model: Australian standard AS/NZS 3112
  • Number of units: 2
  • Number of socket outlets switchable: 2
  • Nominal current: 10A
  • Nominal voltage: 240V
  • Frequency: 50-60Hz

Volumetrics

Volumetrics

  • Base Unit Barcode: 9321001089766

Documentation

icon Data Sheets / Brochures
icon Declaration of Conformity
Imagery

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.