e-catalogue 2024

XLP918WEWE

Excel - Special application device Buzzer horizontal electronic 12/24/48V a.c. gloss white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001389828

Description

Proving ideal for hospitality, retail, medical and office projects, EVO is the evolution of Excel for commerical installations.

  • Being extra low voltage, the 12/24/48V Buzzer can be used with an external switch for outdoor applications
  • Current Consumtion 5mA (12V) / 9mA (24V) / 17mA (48V)
  • Power: 80dB at 1m
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 5 9321001389835 163mmW x 174mmH x 124mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.