e-catalogue 2024

Description

  • For boxes 310 x 240 and 360 x 270 mm
  • Plastic industrial boxes
  • Smooth surfaces
  • Choice of fixing:
  • Internal: 4 oblong holes at back of box
  • At the 4 corners outside the wiring space, with Ø 4 screws
  • Using wall mounting lugs Cat.No 0 358 02 (except boxes 130 x 75 x 74 mm)
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 1 100.0mmW x 20.0mmH x 170.0mmD 0.025
Outer Carton 20 200.0mmW x 130.0mmH x 296.0mmD 0.8
Pallet 400

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.