e-catalogue 2022

571917

Arteor modular - Rocker switch mechanism 2 way 16A 250V a.c. 1 module white

Saleable Location AUS/NZL
Base Unit Barcode 3245065719178

Description

Designed in France with meticulous attention to detail, every corner and component of the Arteor range is carefully considerated. This switch mechanism needs to be fitted into an arteor grid and it used for general lighting control. It can be flush or surface mounted. Granted with a great design and technology for the pleasure of use.

  • Switches 16 AX - 250 V~
  • 2-way switch
  • 1 module 22.5 x 45 mm
  • White
  • 1 Year Warranty

Volumetrics

Volumetrics

  • Base Unit Barcode: 3245065719178
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 3414971285774
  • Outer Carton Contents: 100

Documentation

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.