571929
Description
Designed in France with meticulous attention to detail, this switch mechanism reflects Arteor’s commitment to both form and function. Intended for general lighting control, it fits seamlessly into an Arteor grid and can be flush or surface mounted to suit a variety of installation needs. With its clean lines and intuitive design, it brings together advanced technology and aesthetic appeal—delivering a premium user experience in any space.
- Equipped with a built-in LED indicator, this switch provides clear visual feedback—ideal for locating switches in dark environments or confirming circuit status
- Supports versatile lighting control setups with its 2-way double pole configuration, offering enhanced safety and multi-point switching capabilities
- Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
- With a 16 AX – 250 V~ rating, this switch is designed for reliable performance in standard lighting applications across residential and commercial settings
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245065719291 | |||
| Inner Carton | 10 | 3414971306424 | 97.0mmW x 56.0mmH x 290.0mmD | 0.26 | |
| Outer Carton | 100 | 3414971306431 | 302.0mmW x 207.0mmH x 342.0mmD | 3.0 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity