571967
Description
Designed in France with meticulous attention to detail, every corner and component of the Arteor range is carefully considerated. This switch mechanism needs to be fitted into an arteor grid and it used for general lighting control. It can be flush or surface mounted. Granted with a great design and technology for the pleasure of use.
- Switches 16 AX - 250 V~
- 2-way switch
- 1 module 22.5 x 45 mm
- Magnesium
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245065719673 | |||
Inner Carton | 10 | 3414971285873 | 102.0mmW x 60.0mmH x 161.0mmD | 0.33 | |
Outer Carton | 100 | 3414971285880 | 253.0mmW x 184.0mmH x 268.0mmD | 3.57 |
Documentation
Brochures | |
Declaration of Conformity |