You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

572511

Legrand Arteor Modular 20A 250V a.c 2 Way 1 Module Rocker Switch Mechanism with LED Magnesium

Saleable Location AUS/NZL
Base Unit Barcode 3245065725117
Item Dimensions 22.5mmW x 46.0mmH x 42.2mmD

Description

Designed in France with meticulous attention to detail, this switch mechanism reflects Arteor’s commitment to both form and function. Intended for general lighting control, it fits seamlessly into an Arteor grid and can be flush or surface mounted to suit a variety of installation needs. With its clean lines and intuitive design, it brings together advanced technology and aesthetic appeal—delivering a premium user experience in any space.

  • Equipped with a built-in LED indicator, this switch provides clear visual feedback—ideal for locating switches in dark environments or confirming circuit status
  • Designed for straightforward lighting control, the single pole configuration offers reliable on/off switching for individual circuits—ideal for standard applications where simplicity and performance matter
  • Sized at 22.5 x 45 mm, this compact 1-module mechanism is perfect for space-conscious installations while maintaining full functionality within the Arteor modular system
  • With a 16 AX – 250 V~ rating, this switch is designed for reliable performance in standard lighting applications across residential and commercial settings
  • To be equipped with LED
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 22.5mmW x 46.0mmH x 42.2mmD 29.64
Inner Carton 5 3414971515543 94.0mmW x 72.0mmH x 100.0mmD 0.16
Outer Carton 50 3414971515550 265.0mmW x 118.0mmH x 305.0mmD 1.81
Pallet 1200

Documentation

icon Brochures
icon Instruction Sheets
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.