572542
Description
Designed in France with meticulous attention to detail, this switch mechanism reflects Arteor’s commitment to both form and function. Intended for general lighting control, it fits seamlessly into an Arteor grid and can be flush or surface mounted to suit a variety of installation needs. With its clean lines and intuitive design, it brings together advanced technology and aesthetic appeal—delivering a premium user experience in any space.
- Equipped with a built-in LED indicator, this switch provides clear visual feedback—ideal for locating switches in dark environments or confirming circuit status
- Designed for straightforward lighting control, the single pole configuration offers reliable on/off switching for individual circuits—ideal for standard applications where simplicity and performance matter
- Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
- With a robust 20 AX – 250 V~ rating, this switch mechanism is built to handle high-demand lighting loads, making it suitable for both residential and commercial applications
- To be equipped with LED
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 45.0mmW x 45.0mmH x 42.2mmD | 43.32 | ||
| Inner Carton | 5 | 3414971516113 | 117.0mmW x 66.0mmH x 180.0mmD | 0.23 | |
| Outer Carton | 50 | 3414971516120 | 195.0mmW x 250.0mmH x 350.0mmD | 2.58 | |
| Pallet | 750 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |
|
Declaration of Conformity |

Data Sheets & Others
Approvals