e-catalogue 2024

BU37CL

Accessory - Plug base single surface mount 3 flat pins 50mm mounting centres clear pack of 10

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001407355
Item Dimensions 198.0mmW x 167.0mmH x 125.0mmD

Description

HPM single plug base snap including 10A rated for surface mount installation. Robust plastic made. Could be seen through, due to its clear colour. Designed with 3 pins flat, must be installed by an electrician. Great product to be used for residential or commercial applications.

  • Plug base
  • Surface mounting
  • 10A plug base
  • 3 pin flat
  • Includes snap on base
  • Size 65mm dia x 48mm high
  • Mounting centres: 50mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001407355 198.0mmW x 167.0mmH x 125.0mmD 86.2
Outer Carton 10 9321001407546 360.0mmW x 330.0mmH x 530.0mmD 9.32 9.92

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.