e-catalogue 2024

MS738/20LPWE

Architectural metal - Horizontal single powerpoint 1 gang 20A 240V a.c. white stainless steel plate

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001410508

Description

  • Architectural range
  • Large plate
  • Cut-out size: 114 x 72 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001410508
Inner Carton 5 9321001410676

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.