You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

R2910TL

HPM Tradesman Extra Heavy Duty 10A 3 Core 1.5mm² Extension Lead 10m Red

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001411017
Item Dimensions 9.9mmW x 10000.0mmH x 9.9mmD

Description

This HPM Extra Heavy Duty Extension Lead is ideal for construction sites. Its bright red colour enhances visibility and the 10A clear molded plug allows for easy safety checks. With a protective safety skirt, heavy gauge conductors to reduce voltage drops and a clamping socket to prevent pull-apart, it ensures reliable performance for tough jobs!

  • 3 x 1.5mm² flexible extra heavy duty cable
  • 10A clear moulded plug and socket with protective safety skirt
  • Heavier gauge conductors reduce voltage drop and offers added protection
  • No need to lock
  • Ideal for building, industrial and construction sites
  • Unique clamping socket, designed and patented by HPM, holds the plug in place to help prevent lead pull-apart
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 133.0mmW x 380.0mmH x 51.0mmD 1700.0
Outer Carton 5 9321001411055
Pallet 320

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.