e-catalogue 2021

DB12/72P14002DO

DBX³ - Distribution board IP42 2 DIN split chassis with main switch orange 12+72P 250A 1400Hx590Wx225Dmm

Base Unit Barcode 9321001485414

Description

  • 84 Pole (Split 12/72 Pole)
  • Fitted with 250 A chassis 25 kA/0.1s
  • Two sections of circuit (Critical/Emergency and Normal/Non-critical) possible with split chassis construction
  • Double screw, split Earth and Netural bars fitted
  • Slotted duct for better cable management
  • Double screw, split Earth and Netural bars fitted
  • Equipped with sturdy flush lock, Hinged escutcheon, Reversible door
  • Top and bottom removeable gland plates
  • Circuit idenfication and schedule cards provided
  • Panel board depth 225mm including door (door = 20mm)
  • 1 Year Warranty

Volumetrics

Volumetrics

  • Base Unit Barcode: 9321001485414

Documentation

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.