You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

DB12/12P0800H

DBX³ - Distribution board IP42 1 DIN split chassis with main switch grey 12P+12P 250A 1000Hx590Wx225Dmm

Availability No Longer Available
Saleable Location AUS
Base Unit Barcode 9321001485506

Description

  • 24 Pole (Split 12/12 Pole)
  • Fitted with 250 A chassis 25 kA/0.1s
  • Two sections of circuit (Critical/Emergency and Normal/Non-critical) possible with split chassis construction
  • Double screw, split Earth and Netural bars fitted
  • Slotted duct for better cable management
  • Top and/or bottom Din knock-out facility (30 module wide)
  • Top and/or bottom Din knock-out facility (30 module wide)
  • Top and bottom removeable gland plates
  • Circuit idenfication and schedule cards provided
  • Circuit idenfication and schedule cards provided
  • 1 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.