DB24/48P14002D
Description
- 72 Pole (Split 24/48 Pole)
- Fitted with 250 A chassis 25 kA/0.1s
- Two sections of circuit (Critical/Emergency and Normal/Non-critical) possible with split chassis construction
- Double screw, split Earth and Netural bars fitted
- Slotted duct for better cable management
- Top and/or bottom Din knock-out facility (30 module wide)
- Equipped with sturdy flush lock, Hinged escutcheon, Reversible door
- Top and bottom removeable gland plates
- Circuit idenfication and schedule cards provided
- Panel board depth 225mm including door (door = 20mm)
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001485643 |
Pallet | 8 |
Documentation
Data Sheets & Others |