e-catalogue 2019

solutions

34217

Accessory - Terminal strips 12 sections 16mm² polypropylene black 76A Imax

Saleable Location AUS / NZL
Base Unit Contents 1
Base Unit Barcode 3245060342173

Description

  • Nylbloc connection strips
  • 12 elements with captive screws
  • Supplied with screws undone
  • Flame retardant polypropylene (€“ 25 °C to + 100 °C)
  • Ambient temperature from €“ 25 °C to + 55 °C (T 55)
  • Conform to EN 60998-2-1 and EN 60664-1
  • Self-extinguishing to EN 60695-2-11 at 850°
  • Rated capacity : 16 mm²
  • Hole ˜ : 5.5 mm
  • Max current : 76m A
  • 12 months warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 3245060342173
  • Inner Carton Contents: 10
  • Outer Carton Contents: 100
  • Pallet Quantity: 7000

Documentation

iconEnvironmental / Approvals
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.