e-catalogue 2024
Saleable Location |
AUS/NZL |
Base Unit Contents |
1 |
- IP 55 - IK 07 grey RAL 7035
- Class II provided by protective caps for the fixing screws (supplied)
- Equipment can be fixed on rail or solid plate
- IP 2X terminal blocks fixed at the top from 130 x 130 mm size
- Cover opened/closed with 1/4 turn of a flat screwdriver
- Indication of closed/open position: I/O
- Captive covers with ties, except boxes 310 x 240 mm and 360 x 270 mm
- Transparent cover
- Internal dimensions Height x Width x Depth : 180 x 140 x 86 mm
- 1 Year Warranty
|
Contents |
Base Unit |
1 |
Inner Carton |
1 |
Outer Carton |
5 |
Pallet |
350 |
Data Sheets & Others |
|