35971
Description
- IP 55 - IK 07 grey RAL 7035
- Class II provided by protective caps for the fixing screws (supplied)
- Equipment can be fixed on rail or solid plate
- IP 2X terminal blocks fixed at the top from 130 x 130 mm size
- Cover opened/closed with 1/4 turn of a flat screwdriver
- Indication of closed/open position: I/O
- Captive covers with ties, except boxes 310 x 240 mm and 360 x 270 mm
- Transparent cover
- Internal dimensions Height x Width x Depth : 270 x 170 x 86 mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060359713 | 190.0mmW x 92.0mmH x 290.0mmD | 506.0 | |
Inner Carton | 1 | ||||
Outer Carton | 2 | 303.0mmW x 126.0mmH x 398.0mmD | 1.302 | ||
Pallet | 240 |
Documentation
Data Sheets & Others |