You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Legrand Isolating switch ensuring the breaking and the isolation of electrical circuits. Fully visible breaking indication. Power supply either from the top or the bottom. Isolating switches may be replaced in the middle of a row supplied with busbars without disconnecting the other products. Compatible with prong-type and fork type supply busbars and can be equipped with 1 DX³ signalling auxiliary allows flexibility.

  • Label holder enables clear identification of circuits for easy maintenance
  • Large terminals up to 25mm² (flexible cables)
  • Accepts pin or fork busbars
  • Compliant with AS/NZS 60947.3
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 85.5
Inner Carton 10 100.0mmW x 86.0mmH x 182.0mmD 0.905
Outer Carton 100 298.0mmW x 195.0mmH x 398.0mmD 9.5
Pallet 7200

Documentation

icon Data Sheets & Others
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.