412544
Description
- Power contactors with 230 V~ coil and handle
- Manual override for test and repair function, carried out via the handle
- Permanent ''ON'' or ''OFF'' without automatic reset
- 2-pole - 250 V~
- I max : 25 A
- Type of contact : 2 N/O
- Number of modules : 1
- 12 Month Warranty
Technical Attributes
Product Attributes
- Rated operating voltage: 250-250V
- Rated operation current: 25A
- Utility category: 1
- Rated excitation voltage: 195-253V
- Voltage type (operating voltage): AC
- Number of normally open contacts: 2
- Number of normally closed contacts: 0
- Max. incandescent lamp load: 3000W
- Max. load fluorescent lamp: 2100VA
- Max. load fluorescent lamp (Duo circuit): 2200VA
- Max. load fluorescent lamp (parallel compensated): 1000VA
- Slider for hand switch: Yes
- Number of modular spacings: 1
- Built-in depth: 44mm
- Additional equipment possible: Yes
- Degree of protection (IP): IP2X
Volumetrics
Volumetrics
- Base Unit Barcode: 3245064125444
- Inner Carton Contents: 4
- Outer Carton Contents: 48
Documentation
![]() |
|
![]() |
|
Imagery |