e-catalogue 2024

571919

Arteor modular - Rocker switch mechanism 2 way 16A 250V a.c. 2 module white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065719192
Item Dimensions 45.0mmW x 45.0mmH x 42.2mmD

Description

Designed in France with meticulous attention to detail, every corner and component of the Arteor range is carefully considerated. This switch mechanism needs to be fitted into an arteor grid and it used for general lighting control. It can be flush or surface mounted. Granted with a great design and technology for the pleasure of use.

  • Switches 16 AX - 250 V~
  • 2-way switch
  • 2 modules 45 x 45 mm
  • White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065719192
Inner Carton 10 3414971306325 97.0mmW x 56.0mmH x 290.0mmD 0.41
Outer Carton 100 3414971306332 302.0mmW x 207.0mmH x 342.0mmD 4.45

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.