e-catalogue 2019

solutions

574001

Arteor - Universal micropush 2-way switch - with neutral and locator - 3x1000W - 2 modules - white

Saleable Location AUS / NZL
Base Unit Barcode 3245065740011

Description

  • Micropush switches - 100/240 V~
  • With neutral
  • With Magnesium push control
  • 2-way switch
  • 3x 1000 W with LED locator
  • To be mounted on 3-module support frame
  • White
  • Square Series
  • 12 Month Warranty

Technical Attributes

Product Attributes

  • Assembly arrangement: Basic element with central cover plate
  • Model: Relay
  • Type of load: Other
  • Substation input: No
  • Light value memory: No
  • Applicable with button: Yes
  • Applicable with movement sensor: No
  • Applicable with presence indicator: No
  • Applicable with time switch/timer: No
  • Applicable with transmission button: No
  • Applicable with infrared button: No
  • Mounting method: Flush mounted (plaster)
  • Material: Plastic
  • Material quality: Thermoplastic
  • Surface treatment: Untreated
  • Type of surface: Brilliant
  • Colour: White
  • Transparent: No
  • Nominal voltage: 240V
  • Frequency: 50-60Hz
  • Rated current: 4.1A
  • Switch capacity: 0-3000W
  • Type of fastening: Other

Volumetrics

Volumetrics

  • Base Unit Barcode: 3245065740011
  • Inner Carton Contents: 1
  • Outer Carton Contents: 10
  • Pallet Quantity: 240

Documentation

iconData Sheets / Brochures
iconInstruction Sheets
iconEnvironmental / Approvals
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.