e-catalogue 2024

Description

  • Time delay switches
  • Interference suppression conforming to standard EN 55022
  • For timer control of a circuit with the following loads: - 1000 W incandescent and halogen 230 VA - 2300 W resistive (heating) - 400 VA fluorescent and ELV halogen
  • Adjustable from 25 s to 15 min
  • It is possible to install a number of timer switches in parallel on the same circuit
  • 2-wire installation in box min. depth 40 mm
  • With integrated LED
  • 2 modules 45 x 45 mm
  • Magnesium
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065740844
Inner Carton 1
Outer Carton 20
Pallet 400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.