e-catalogue 2019

solutions

A770/2WE

Standard - Vertical architrave switch 2 gang 2 way 10A 240V a.c. white

Saleable Location AUS / NZL
Base Unit Barcode 9321001056256
Base Unit Dimensions 110mmW x 170mmH x 30mmD

Description

  • 2 Gang architrave switch
  • 10A 240V a.c.
  • Plate Size: 32mm x 79mm
  • Mounting Centres 70mm
  • Colour: White
  • 12 Month Warranty

Technical Attributes

Product Attributes

  • Wiring system: Two-way switch
  • Method of operation: Rocker/button
  • Assembly arrangement: Basic element with full cover plate
  • Push button switch: No
  • Number of rockers: 2
  • Mounting method: Flush mounted (plaster)
  • Type of fastening: Screw mounting
  • Material: Plastic
  • Material quality: Other
  • Halogen free: No
  • Surface treatment: Other
  • Type of surface: Brilliant
  • Colour: White
  • Nominal voltage: 240V
  • Rated current: 10A
  • Feedback-signal contact: No
  • Connection type: Screwed terminal
  • Washing machine switch: No

Volumetrics

Volumetrics

  • Base Unit Barcode: 9321001056256
  • Base Unit Dimensions: 110mmW x 170mmH x 30mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9310539010274
  • Inner Carton Dimensions: 200mmW x 130mmH x 77mmD

Documentation

iconDeclaration of Conformity
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.