AR770/1GOWE
Description
Arteor Grid Plates offer a sleek and versatile foundation for modern electrical installations, combining minimalist design with practical flexibility. Available in a range of finishes and configurations, these plates are crafted to complement any interior while supporting a wide selection of Arteor mechanisms.
- 84 mm fixing centres
- Screw mounting
- Coverplate is required to complete the installation and is sold separately, allowing you to mix and match finishes to suit any interior.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 51.0 | |||
| Inner Carton | 10 | 011324506571901430000010 | 163.0mmW x 131.0mmH x 163.0mmD | ||
| Outer Carton | 120 | 012324506571901130000120 | |||
| Pallet | 3840 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others