e-catalogue 2019

solutions

CD100L15CL

Accessory - Plug top 15A clear

Saleable Location AUS / NZL
Base Unit Contents 1
Base Unit Barcode 9321001275619
Base Unit Dimensions 100mmW x 210mmH x 30mmD

Description

The HPM 3 Pin plug tops is a 3 pin flat, lock nut, 10mm entry. With thick earth pin to suit 15 A outlets Suits round cable. Australian and New Zealand standards approved.

  • Flexible PVC cover with Cord Locking Nut, 15 Amp Plug Top
  • 3 Pin Flat
  • 8mm Entry Hole
  • Colour: Clear
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001275619
  • Base Unit Dimensions: 100mmW x 210mmH x 30mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001275688
  • Inner Carton Dimensions: 130mmW x 77mmH x 200mmD
  • Outer Carton Contents: 240
  • Outer Carton Barcode: 9321001275756
  • Outer Carton Dimensions: 380mmW x 330mmH x 630mmD
  • Pallet Quantity: 3840

Documentation

iconData Sheets / Brochures
iconInstruction Sheets
iconDeclaration of Conformity
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.