e-catalogue 2024

CD100LCL

Accessory - Plug top flexible PVC cover with cord locking nut 3 flat pins clear

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001275572
Item Dimensions 100.0mmW x 210.0mmH x 40.0mmD

Description

The HPM 3 Pin plug tops is a 3 pin flat, lock nut, 10mm entry. Australian and New Zealand standards approved.

  • Flexible PVC cover with Cord Locking Nut, 10 Amp Plug Top
  • 3 Pin Flat
  • 8mm Entry Hole
  • 10A Rating
  • Plug top
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 31.0 37.6
Inner Carton 10 9321001275640 130.0mmW x 77.0mmH x 200.0mmD 0.36 0.38
Outer Carton 240 9321001275718 380.0mmW x 340.0mmH x 630.0mmD 9.42 10.02
Pallet 3840

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.