CD106/1GY
Description
The HPM 3 Pin plug tops is a 3 pin flat, 10mm side entry. Australian and New Zealand standards approved.
- Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away.
- 3 Pin Flat
- 45 Degree Cord Entry
- 10 Amp
- Screwed clamp terminals
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001275909 | 100.0mmW x 210.0mmH x 45.0mmD | 30.0 | 37.1 |
Inner Carton | 10 | 9321001275923 | 130.0mmW x 77.0mmH x 200.0mmD | 0.35 | 0.371 |
Outer Carton | 240 | 9321001275947 | 370.0mmW x 330.0mmH x 620.0mmD | 9.23 | 9.82 |
Pallet | 3840 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |