CD106/1WE
Description
The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable. Rated 10 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.
- Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away
- 3 Pin Flat
- 45 Degree Cord Entry
- 10 Amp
- Screwed clamp terminals
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 20.0 | 37.0 | ||
Inner Carton | 10 | 9321001275930 | 130.0mmW x 77.0mmH x 200.0mmD | 0.34 | 0.37 |
Outer Carton | 240 | 9321001275954 | 380.0mmW x 340.0mmH x 630.0mmD | 9.25 | 9.84 |
Pallet | 3840 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |