e-catalogue 2019

solutions

CD106/2WE

Accessory - Plug top slim side entry 3 flat pins white suits 15A hd flexible cord

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001270829
Base Unit Dimensions 100mmW x 210mmH x 45mmD

Description

The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable and 15A hd flexible cord. Rated 10 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.

  • Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away.
  • 3 Pin Flat
  • 45 Degree Cord Entry, Accepts 15 Amp Heavy Duty Cables
  • 10 Amp
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001270829
  • Base Unit Dimensions: 100mmW x 210mmH x 45mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001271345
  • Inner Carton Dimensions: 200mmW x 130mmH x 77mmD
  • Outer Carton Contents: 240
  • Outer Carton Barcode: 9321001271864
  • Outer Carton Dimensions: 320mmW x 620mmH x 370mmD

Documentation

iconData Sheets / Brochures
iconDeclaration of Conformity
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.