e-catalogue 2019

solutions

CD7P15CL

Accessory - Socket plug extension 15A 3pin flat clear

Saleable Location AUS / NZL
Base Unit Contents 1
Base Unit Barcode 9321001271185
Base Unit Dimensions 110mmW x 210mmH x 45mmD

Description

HPM Plug base cord extension socket with 3 Pin rated 15amp. Comes with a fleixible clear cover providing extra safety. Suitable for caravan extension leads, etc. Screw the back to retain the cable lead. Australian and New Zealand standards approved.

  • Flexible PVC cover with safety skirt, cord locking nut and screwed clamp teminals
  • 15 Amp, 240V a.c
  • 3 Pin Flat
  • Clear visual
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001271185
  • Base Unit Dimensions: 110mmW x 210mmH x 45mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9310539000121
  • Inner Carton Dimensions: 174mmW x 124mmH x 163mmD
  • Outer Carton Contents: 200
  • Outer Carton Barcode: 9321001174196
  • Outer Carton Dimensions: 440mmW x 520mmH x 470mmD
  • Pallet Quantity: 2400

Documentation

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.