e-catalogue 2019

solutions

CD7PCL

Accessory - Cord extension socket 10A clear

Saleable Location AUS / NZL
Base Unit Contents 1
Base Unit Barcode 9321001275978
Base Unit Dimensions 100mmW x 210mmH x 45mmD

Description

HPM Plug base cord extension socket with 3 Pin rated 10amp. Comes with a fleixible clear cover providing extra safety. Suitable for caravan extension leads, etc. Screw the back to retain the cable lead. Australian and New Zealand standards approved.

  • Flexible PVC cover with safety skirt, cord locking nut and screwed clamp teminals
  • 10 Amp, 240V a.c
  • 3 Pin Flat
  • Clear visual
  • Easy to wire
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001275978
  • Base Unit Dimensions: 100mmW x 210mmH x 45mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001275794
  • Inner Carton Dimensions: 174mmW x 124mmH x 163mmD
  • Outer Carton Contents: 200
  • Outer Carton Barcode: 9321001275855
  • Outer Carton Dimensions: 480mmW x 320mmH x 550mmD
  • Pallet Quantity: 3200

Documentation

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.