CD7PGY
Description
HPM Plug base cord extension socket with 3 Pin rated 10amp. Comes with a fleixible grey cover providing extra safety. Suitable for caravan extension leads, etc. Screw the back to retain the cable lead. Australian and New Zealand standards approved.
- Flexible PVC cover with safety skirt, cord locking nut and screwed clamp teminals
- 10 Amp, 240V a.c
- 3 Pin Flat
- Colour: Grey
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001275961 | 100.0mmW x 210.0mmH x 45.0mmD | 53.0 | 64.0 |
Inner Carton | 10 | 9321001275787 | 174.0mmW x 124.0mmH x 163.0mmD | 0.59 | 0.64 |
Outer Carton | 200 | 9321001275848 | 480.0mmW x 320.0mmH x 550.0mmD | 12.69 | 13.5 |
Pallet | 3200 |
Documentation
Declaration of Conformity |